Touch_Probe1_Negative_Edge_Counter
Index.Sub | 60D6.0H |
Data Type | Unsigned16 |
Access | Read Only |
PDO Mappable | No |
Unit | -- |
Range |
Unsigned16 |
Default Value | 0 |
Store Supported | No |
Description |
This object provides a continuous counter that is incremented with each negative edge at touch probe 1. The counter is only valid if Touch probe input is enabled (Touch_Probe_Function (60B8.0H, Bit0=1) and continuous touch probe mode is enabled (60B8.0H, Bit1 =1). |
Notes |
|